
Brand: Killark
Catalog ID: EYD-50
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
EYD-50
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EYD Series
Type
Sealing Fitting
UPC
783936090344
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.5
Height
0.1 in
Hub Size
1/2"
Length
5 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Carton Quantity
10