EYD-75M - 3/4" EYD Drain Seal Fitting Iron, Female/Female
Image of EYD-75M EYD-75M - 3/4" EYD Drain Seal Fitting Iron, Female/Female
*Representative image
Image of EYD-75M EYD-75M - 3/4" EYD Drain Seal Fitting Iron, Female/Female

EYD-75M - 3/4" EYD Drain Seal Fitting Iron, Female/Female

Brand: Killark

Catalog ID: EYD-75M

3/4" EYD Drain Seal Fitting Iron, Female/Female

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simple to install.
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled.
  • Large cover openings for easy packing of fiber dam.
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound.
  • Unique design enables installation of drain/breather right after compound is poured.
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC.
  • Includes Drain Breather Fitting KDB-375.

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-75M

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

EYD Series

Type

Sealing Fitting

UPC

783936090405

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

2.09

Height

0.1 in

Hub Size

3/4"

Length

5 in

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5