

Brand: Killark
Catalog ID: EYD40-4M
A 40% wire fill capacity. Large openings with threaded closures to provide easy access to conduit hubs for making dams. Integral bushing in conduit hubs to protect conductor insulation from damage. NPT threaded hubs to ensure ground continuity. Minimum tu
Application
To seal rigid conduit or IMC raceways with up to 40% wire fill.
Catalog Number
EYD40-4M
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Iron
Product Family
Fittings
Series
EYD Series
Type
40% Fill Sealing Fitting
UPC
783936116327
Gross Weight with Packaging
3.7
Hub Size
1-1/4"
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)