EYMF-1 - 90° 1/2" Aluminum, Plugged Elbow
Image of EYMF-1 EYMF-1 - 90° 1/2" Aluminum, Plugged Elbow

EYMF-1 - 90° 1/2" Aluminum, Plugged Elbow

Brand: Killark

Catalog ID: EYMF-1

90° 1/2" Aluminum, Plugged Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires

General

Application

90º Plugged Elbows: To change direction 90º in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

EYMF-1

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYMF Series

Type

90º Plugged Elbow

UPC

783936110424

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

0.19

Height

2.75 in

Hub Size

1/2"

Length

4.75 in

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5