
Brand: Killark
Catalog ID: EYMF-2
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires
Application
90º Plugged Elbows: To change direction 90º in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.
Catalog Number
EYMF-2
Color
Silver
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EYMF Series
Type
90º Plugged Elbow
UPC
783936110431
Dimensions
4.75 in x 4.75 in x 2.75 in
Gross Weight with Packaging
0.29
Height
2.75 in
Hub Size
3/4"
Length
4.75 in
Width
4.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5