Image of EYS-0 EYS-0 - 4" EYS Seal Fitting Aluminum, Female/Female
* Representative image
Image of EYS-0 EYS-0 - 4" EYS Seal Fitting Aluminum, Female/Female

EYS-0 - 4" EYS Seal Fitting Aluminum, Female/Female

Brand: Killark

Catalog ID: EYS-0

4" EYS Seal Fitting Aluminum, Female/Female

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

Product details

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYS-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYS

Type

Sealing Fitting

UPC

783936111209

Dimensions

Dimensions

8.5 in x 9 in x 7.5 in

Gross Weight with Packaging

5.16

Height

7.5 in

Hub Size

4"

Length

8.5 in

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514