Brand: Killark
Catalog ID: EZ1S
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system
Catalog Number
EZ1S
Finish Type
Natural
Material
Zinc Plated Steel
Series
EZ Seal
UPC
783936185507
Height
4.445 in
Hub Size
1/2"
Weight
0.44 lb
Width
1.6 in
Hazardous Rating(s)
Class I, Divisions 1 & 2, Groups A, B, C, DClass II, Divisions 1 & 2, Groups E, F, GClass III, Divisions 1 & 2
Nema Rating
3R
UL File Number
E10514
Carton Quantity
10