
Brand: Killark
Catalog ID: EZ2S
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system
Catalog Number
EZ2S
Finish Type
Natural
Material
Zinc Plated Steel
Series
EZ Seal Series
UPC
783936185514
Height
4.44 in
Hub Size
3/4"
Weight
1.48 lb
Width
1.6 in
Hazardous Rating(s)
Class I, Divisions 1 & 2, Groups A, B, C, DClass II, Divisions 1 & 2, Groups E, F, GClass III, Divisions 1 & 2
Nema Rating
3R
UL File Number
E10514
Carton Quantity
10