Brand: Killark
Catalog ID: EZA2
3/4" pendant mounting bracket for E Series.
Application
For use with E Series lighting.
Catalog Number
EZA2
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Type
Aluminum Pendant Mounting Bracket
UPC
783936141923
Dimensions
6.75 in x 6 in x 5.125 in
Gross Weight with Packaging
1.54
Height
5.125 in
Hub Size
3/4"
Length
6.75 in
Weight
1.54 lb
Width
6 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
EU RoHS Indicator
Contact Manufacturer