Image of EZG1 EZG1 - EZ Guard for Use with EZS/EZH/EZP - 50-150Watts/70-250W/150W/175W/250W
Image of EZG1 EZG1 - EZ Guard for Use with EZS/EZH/EZP - 50-150Watts/70-250W/150W/175W/250W

EZG1 - EZ Guard for Use with EZS/EZH/EZP - 50-150Watts/70-250W/150W/175W/250W

Brand: Killark

Catalog ID: EZG1

EZ Series Aluminum Guard for Use with EZS/EZH/EZP Series - 50-150Watts/70-250W/150W/175W/250W

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Application

For use with E Series lighting.

Catalog Number

EZG1

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Copper-free aluminum

Series

EZ

Type

Guard

UPC

783936142500

Dimensions

Dimensions

9.875 in x 10 in x 12.25 in

Gross Weight with Packaging

1.16

Height

12.25 in

Length

9.875 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads