Image of EZL6530X3G EZL6530X3G - EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard
Image of EZL6530X3G EZL6530X3G - EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard

EZL6530X3G - EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard

Brand: Killark

Catalog ID: EZL6530X3G

EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

Catalog Number

EZL6530X3G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

6515

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

EZL

UPC

783936157528

Dimensions

Hub Size

1"

Weight

41.79 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

100.2

Voltage Rating

120-277 VAC

Wattage

65 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2