Brand: Killark
Catalog ID: EZTB
The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.
Application
For use with E Series lighting.
Catalog Number
EZTB
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
EZ
Type
Terminal Block
UPC
783936142524
Dimensions
5.5 in x 5 in x 3 in
Gross Weight with Packaging
0.29
Height
3 in
Length
5.5 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer