
Brand: Killark
Catalog ID: FCLA
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FCLA
Color
Gray
Cover Type
Duplex Receptacle
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936131108
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.48
Height
3 in
Length
1 in
Width
3 in
EU RoHS Indicator
Carton Quantity
5