FCLA2 - FCL Series - Aluminum Duplex Receptacle Cover With Gasket And Two Flip Covers - For Horizontal Mounting
Image of FCLA2 FCLA2 - FCL Series - Aluminum Duplex Receptacle Cover With Gasket And Two Flip Covers - For Horizontal Mounting

FCLA2 - FCL Series - Aluminum Duplex Receptacle Cover With Gasket And Two Flip Covers - For Horizontal Mounting

Brand: Killark

Catalog ID: FCLA2

FCL Series - Aluminum Duplex Receptacle Cover With Gasket And Two Flip Covers - For Horizontal Mounting

Cast metallic covers with electrostatically applied powder coating.

General

Application

For standard and hostile locations.

Catalog Number

FCLA2

Color

Gray

Cover Type

Duplex Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box Cover With Gasket

UPC

783936048444

Dimensions

Dimensions

5.5 in x 5.125 in x 3 in

Gross Weight with Packaging

0.5

Height

3 in

Length

5.5 in

Width

5.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1