FCLG - FZ/FCL-GF/FST Series Fittings, Standard & Hostile Locations, Cast Device Covers, Single Gang w/Gaskets Included, Round Receptacle 1.625" Dia.
Image of FCLG FCLG - FZ/FCL-GF/FST Series Fittings, Standard & Hostile Locations, Cast Device Covers, Single Gang w/Gaskets Included, Round Receptacle 1.625" Dia.

FCLG - FZ/FCL-GF/FST Series Fittings, Standard & Hostile Locations, Cast Device Covers, Single Gang w/Gaskets Included, Round Receptacle 1.625" Dia.

Brand: Killark

Catalog ID: FCLG

FZ/FCL-GF/FST Series Fittings - Standard And Hostile Locations - Cast Device Covers - Single Gang with Gaskets Included - Round Receptacle 1.625In Diameter

Cast metallic covers with electrostatically applied powder coating.

General

Application

For standard and hostile locations.

Catalog Number

FCLG

Color

Gray

Cover Type

Round Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box Cover With Gasket

UPC

783936131245

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.4

Height

3 in

Length

1 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5