

Brand: Killark
Catalog ID: FF-45-1
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.
Application
To change direction in rigid or IMC conduit systems.
Catalog Number
FF-45-1
Color
Gray
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
FF Series
Type
45 Degree Elbow
UPC
783936170015
Dimensions
3 in x 2 in x 3 in
Gross Weight with Packaging
0.15
Height
3 in
Hub Size
1/2"
Length
3 in
Weight
0.15 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20