Image of FF-45-2-EX FF-45-2-EX - 45° 3/4" Aluminum Elbow, Female/Female, Quad Listed
* Representative image
Image of FF-45-2-EX FF-45-2-EX - 45° 3/4" Aluminum Elbow, Female/Female, Quad Listed

FF-45-2-EX - 45° 3/4" Aluminum Elbow, Female/Female, Quad Listed

$109.74 USD

Brand: Killark

Catalog ID: FF-45-2-EX

45° 3/4" Aluminum Elbow, Female/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

Product details

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

FF-45-2-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF

Type

45 Degree Elbow

UPC

783936071923

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.17

Height

3 in

Hub Size

3/4"

Length

3 in

Weight

0.17 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10