FF-45-5M-EX - 45° 1-1/2" Iron Elbow, Female/Female, Quad Listed
Image of FF-45-5M-EX FF-45-5M-EX - 45° 1-1/2" Iron Elbow, Female/Female, Quad Listed

FF-45-5M-EX - 45° 1-1/2" Iron Elbow, Female/Female, Quad Listed

Brand: Killark

Catalog ID: FF-45-5M-EX

45° 1-1/2" Iron Elbow, Female/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-5M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

FF Series

Type

45 Degree Elbow

UPC

783936095790

Dimensions

Gross Weight with Packaging

1.32

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer