Image of FF-45-6 FF-45-6 - 45° 2" Aluminum Elbow, Female/Female
* Representative image
Image of FF-45-6 FF-45-6 - 45° 2" Aluminum Elbow, Female/Female

FF-45-6 - 45° 2" Aluminum Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-6

45° 2" Aluminum Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

Product details

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF

Type

45 Degree Elbow

UPC

783936170138

Dimensions

Dimensions

7.5 in x 5.75 in x 4 in

Gross Weight with Packaging

1

Height

4 in

Hub Size

2"

Length

7.5 in

Width

5.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer