FF-45-8M - 45° 3" Iron Elbow, Female/Female
Image of FF-45-8M FF-45-8M - 45° 3" Iron Elbow, Female/Female

FF-45-8M - 45° 3" Iron Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-8M

45° 3" Iron Elbow, Female/Female

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-8M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

FF Series

Type

45 Degree Elbow

UPC

783936374376

Dimensions

Dimensions

6 in x 3 in x 6 in

Gross Weight with Packaging

2.5

Height

6 in

Hub Size

3"

Length

6 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer