Image of FF-90-3 FF-90-3 - 90° 1" Elbow, Female/Female
* Representative image
Image of FF-90-3 FF-90-3 - 90° 1" Elbow, Female/Female

FF-90-3 - 90° 1" Elbow, Female/Female

$35.46 USD

Brand: Killark

Catalog ID: FF-90-3

90° 1" Elbow, Female/Female

Product details

General

Application

  • To change direction in rigid or IMC conduit systems.

Catalog Number

FF-90-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF

Type

90º Elbow

UPC

783936170107

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.35

Height

3 in

Hub Size

1"

Length

3 in

Weight

0.35 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5