FHC-21 - FH Series - Aluminum Feed-Thru Splice Box/Flexible Fixture Hanger -Fixture Stem Size 1/2 Inch - Hub Size 3/4 Inch (Two Hubs)
Image of FHC-21 FHC-21 - FH Series - Aluminum Feed-Thru Splice Box/Flexible Fixture Hanger -Fixture Stem Size 1/2 Inch - Hub Size 3/4 Inch (Two Hubs)

FHC-21 - FH Series - Aluminum Feed-Thru Splice Box/Flexible Fixture Hanger -Fixture Stem Size 1/2 Inch - Hub Size 3/4 Inch (Two Hubs)

Brand: Killark

Catalog ID: FHC-21

FH Series - Aluminum Feed-Thru Splice Box/Flexible Fixture Hanger -Fixture Stem Size 1/2 Inch - Hub Size 3/4 Inch (Two Hubs)

Combination splice box and flexible fixture hanger. Ball joint permits fixture to hang plumb. Fixture may swing up to 20º from vertical. Cast of aluminum alloy (copper-free aluminum; less than 4/10 of 1%). Set screw locks fixture stem in place - intended

General

Application

For use with threaded metal conduit. For hanging plumb.

Catalog Number

FHC-21

Color

Gray

EU RoHS Indicator

Material

Copper-free aluminum

Type

Aluminum Splice Box/Flexible Fixture Hanger

UPC

783936170602

Dimensions

Gross Weight with Packaging

0.86

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

25