Brand: Killark
Catalog ID: FHT-22
Application
For use with threaded metal conduit. For hanging plumb.
Catalog Number
FHT-22
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Splice Box/Flexible Fixture Hanger
UPC
783936170756
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.8
Height
3.75 in
Length
11 in
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
5