Brand: Killark
Catalog ID: FSA-1
F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSA-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
Dead-End
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Series
F
Type
Device Box
UPC
783936190105
Dimensions
1 in x 1 in x 2 in
Gross Weight with Packaging
0.78
Height
2 in
Hub Size
1/2"
Length
1 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
UL File Number
E3397
Carton Quantity
5