Image of FSA-2SU6 FSA-2SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4" - Volume 18.0 Cubic Inches
* Representative image
Image of FSA-2SU6 FSA-2SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4" - Volume 18.0 Cubic Inches

FSA-2SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4" - Volume 18.0 Cubic Inches

Brand: Killark

Catalog ID: FSA-2SU6

FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4 Inch - Volume 18.0 Cubic Inches

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FSA-2SU6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Series

F

Type

Device Box

UPC

783936122045

Dimensions

Gross Weight with Packaging

0.73

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads