
Brand: Killark
Catalog ID: FSBCM
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FSBCM
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936048697
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.62
Height
3 in
Length
1 in
Weight
0.62 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5