Image of FSCA-1SU6 FSCA-1SU6 - 1/2"Aluminum, FSCA Type Shallow Device Box without Mounting Lugs
* Representative image
Image of FSCA-1SU6 FSCA-1SU6 - 1/2"Aluminum, FSCA Type Shallow Device Box without Mounting Lugs

FSCA-1SU6 - 1/2"Aluminum, FSCA Type Shallow Device Box without Mounting Lugs

Brand: Killark

Catalog ID: FSCA-1SU6

1/2"Aluminum, FSCA Type Shallow Device Box without Mounting Lugs

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FSCA-1SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSCA

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box

UPC

783936130873

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

4

Resources and downloads