FSCT-1SU6 - 1/2"Aluminum, FSCT Type Shallow Device Box without Mounting Lugs
Image of FSCT-1SU6 FSCT-1SU6 - 1/2"Aluminum, FSCT Type Shallow Device Box without Mounting Lugs

FSCT-1SU6 - 1/2"Aluminum, FSCT Type Shallow Device Box without Mounting Lugs

Brand: Killark

Catalog ID: FSCT-1SU6

1/2"Aluminum, FSCT Type Shallow Device Box without Mounting Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

General

Catalog Number

FSCT-1SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSCT

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box

UPC

783936131207

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

FSCT

Logistics

Carton Quantity

5