
Brand: Killark
Catalog ID: FSS-2
Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSS-2
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
FSS
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Series
F Series
Type
Device Box
UPC
783936190563
Dimensions
1 in x 1 in x 2 in
Gross Weight with Packaging
0.64
Height
2 in
Hub Size
3/4"
Length
1 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
UL File Number
E3397
Hub Pattern
FSS
Number Of Outlets
1
Carton Quantity
5