FST-2 - 3/4"Aluminum, FST Type Shallow Device Box
Image of FST-2 FST-2 - 3/4"Aluminum, FST Type Shallow Device Box

FST-2 - 3/4"Aluminum, FST Type Shallow Device Box

$82.53 USD

Brand: Killark

Catalog ID: FST-2

3/4"Aluminum, FST Type Shallow Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FST-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FST

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Series

F Series

Type

Device Box

UPC

783936190464

Dimensions

Dimensions

7.5 in x 6 in x 4.125 in

Gross Weight with Packaging

1.08

Height

4.125 in

Hub Size

3/4"

Length

7.5 in

Weight

1.08 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

FST

Number Of Outlets

1