Image of FSX-1SU6 FSX-1SU6 - FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 1/2 In - Volume 18.0 Cu In- without Mounting Lugs

FSX-1SU6 - FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 1/2 In - Volume 18.0 Cu In- without Mounting Lugs

Brand: Killark

Catalog ID: FSX-1SU6

FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 1/2 In - Volume 18.0 Cu In- without Mounting Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FSX-1SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSX

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box

UPC

783936120614

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads