Brand: Killark
Catalog ID: FXB-5
Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.
Application
Catalog Number
FXB-5
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
FXB
Type
Aluminum Factory Sealed Single Gang Feed-Thru Splice Box
UPC
783936200347
Depth
1-3/4
Dimensions
9.375 in x 4.125 in x 4.125 in
Gross Weight with Packaging
1.64
Height
4.125 in
Length
9.375 in
Weight
1.64 lb
Width
4.125 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714, LR11712
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360