Image of FXCS-0B4 FXCS-0B4 - FXCS Series, AL Momentary Contact Double Push Button Cover w/ Device, Green Button w/ 'Start', Red Button w/ 'Stop', 1NO/1NC Contact Rating

FXCS-0B4 - FXCS Series, AL Momentary Contact Double Push Button Cover w/ Device, Green Button w/ 'Start', Red Button w/ 'Stop', 1NO/1NC Contact Rating

Brand: Killark

Catalog ID: FXCS-0B4

FXCS Series - Aluminum Momentary Contact Double Push Button Cover With Device - Factory Sealed - Green Button With "Start" Nameplate - Red Button With "Stop" Nameplate - 1NO/1NC Contact Rating

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.