Brand: Killark
Catalog ID: FXCS-1B4-M
Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.
Action
Momentary
Actuator
Double Pushbutton
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Back Box Type
FXB
Catalog Number
FXCS-1B4-M
Color
Green-Red
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Dead-End
Series
Seal-XM
Type
Factory Sealed
UPC
783936105321
Depth
4.28
Hub Size
1/2"
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714, 2493125
Hazardous Rating(s)
Nema Rating
3
Factory Sealed
Factory Sealed