

Brand: Killark
Catalog ID: FXCS-2B24CL-M
Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.
Actuator
Single Pilot Light
Application
SEAL-XM Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Catalog Number
FXCS-2B24CL-M
Color
White
Hub Pattern
Dead-End
Product Family
Controls
Series
FXCS Seal-XM Series
Type
Factory Sealed
UPC
783936001692
Depth
4.59 in
Hub Size
3/4"
Amperage Rating
0.01 A
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714, 2493125
Hazardous Rating(s)
Nema Rating
3
Actuator
Single Pilot Light
Back Box Type
FXB
Hub Pattern
Dead-End
Factory Sealed
Factory Sealed