

Brand: Killark
Catalog ID: FXCS-0B30RL-GL
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Actuator
Double Pilot Light
Application
SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Catalog Number
FXCS-0B30RL-GL
Color
Red-Green
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Controls
Series
FXCS Series
Type
Aluminum Factory Sealed Cover With Two Pilot Lights
UPC
783936201412
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
3
Height
4.38 in
Length
6.63 in
Weight
3 lb
Width
6 in
Amperage Rating
0.25 A
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E12379
Actuator
Double Pilot Light
Back Box Type
FXB
Carton Quantity
5
Factory Sealed
Factory Sealed