FXCS Series Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED
Image of FXCS-0B30RLD-GLD FXCS Series Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED
*Representative image
Image of FXCS-0B30RLD-GLD FXCS Series Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED

FXCS Series Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED

Brand: Killark

Catalog ID: FXCS-0B30RLD-GLD

FXCS Series - Aluminum Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Actuator

Double LED Pilot Light

Application

SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-0B30RLD-GLD

Color

Red-Green

EU RoHS Indicator

Material

Copper-free aluminum

Product Family

Controls

Series

FXCS Series

UPC

783936998428

Dimensions

Weight

3.2 lb

Electrical Ratings

Amperage Rating

0.01 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714, LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E12379

Operational

Actuator

Double LED Pilot Light

Configuration

Back Box Type

FXB

Logistics

Carton Quantity

5

Factory Sealed

Factory Sealed