FXCS Series Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact
Image of FXCS-0MMR3 FXCS Series Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact
*Representative image
Image of FXCS-0MMR3 FXCS Series Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact

FXCS Series Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact

Brand: Killark

Catalog ID: FXCS-0MMR3

FXCS Series - Aluminum Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

Maintained

Actuator

Single Mushroom Pushbutton

Application

SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-0MMR3

Color

Red

EU RoHS Indicator

Material

Copper-free aluminum

Product Family

Controls

Series

FXCS Series

Type

Aluminum Factory Sealed Cover With Push-Pull Button

UPC

783936200255

Dimensions

Dimensions

7 in x 6 in x 4.75 in

Gross Weight with Packaging

3.39

Height

4.75 in

Length

7 in

Weight

3.5 lb

Width

6 in

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714, LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E12379

Operational

Action

Maintained

Actuator

Single Mushroom Pushbutton

Configuration

Back Box Type

FXB

Logistics

Carton Quantity

1

Factory Sealed

Factory Sealed