Image of FXCS-2S2L3F-MI FXCS Series - Seal-XM - Iron Dead-End 2-Position Spring Returned Standard Selector Switch- Return to Left from Right- 3/4" Hub- 1NO/1NC Contact Rating

FXCS Series - Seal-XM - Iron Dead-End 2-Position Spring Returned Standard Selector Switch- Return to Left from Right- 3/4" Hub- 1NO/1NC Contact Rating

Brand: Killark

Catalog ID: FXCS-2S2L3F-MI

FXCS Series - Seal-XM - Iron Dead-End 2-Position Spring Returned Standard Selector Switch- Return to Left from Right- 3/4" Hub- 1NO/1NC Contact Rating

  • Incorporates Factory Sealed Universal contact blocks and GOB3 LED pilot light devices.
  • External sealing fittings typically not required, reducing installation time and cost.
  • No seal plate between the electrical device and back box allows direct wiring to contact terminals.
  • NEMA 3 weatherproof.
  • Grounding boss supplied in the splice box.
  • Sold as a complete unit.
  • Standard finish is a gray epoxy powder baked on for ultimate corrosion resistance.
  • More wiring room in back box.

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.