Image of FXS-1CU FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A - Country Of Origin USA

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A - Country Of Origin USA

Brand: Killark

Catalog ID: FXS-1CU

FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A - Country Of Origin USA

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide a "Made in USA" solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.