Brand: Killark
Catalog ID: FXS-GFI-1020
Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Push buttons
Actuator
Gound Fault Interupter
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Back Box Type
FXB
Catalog Number
FXS-GFI-1020
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Series
FXS-GFI
Type
Aluminum Factory Sealed Ground Fault Interrupter
UPC
783936198361
Depth
5-1/8
Gross Weight with Packaging
5
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E10501