Image of FXS-6C FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A
* Representative image
Image of FXS-6C FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

Brand: Killark

Catalog ID: FXS-6C

FXS Series - Aluminum DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product details

General

Action

DPDT (NO OFF)

Actuator

Lever

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • FXS tumbler switches are suitable for applications where making, breaking, or changing connections in an electrical circuit is required and where conditions of load do not exceed the switch ratings.

Back Box Type

FXB

Catalog Number

FXS-6C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

FXS

Type

Factory Sealed

UPC

783936194868

Dimensions

Depth

3.15

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

3.2

Height

4.38 in

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501