

Brand: Killark
Catalog ID: FXS-GFI-1120
Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Push buttons
Actuator
Gound Fault Interupter
Application
FXS ground fault interrupters are designed to interrupt a circuit when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.
Back Box Type
FXB
Catalog Number
FXS-GFI-1120
Color
Gray
EU RoHS Indicator
Product Family
Controls
Series
FXS-GFI Series
Type
Aluminum Factory Sealed Ground Fault Interrupter
UPC
783936198378
Depth
5-1/8 in
Gross Weight with Packaging
5
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Number Of Poles
2
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E10501
Action
Push buttons
Actuator
Gound Fault Interupter
Back Box Type
FXB