FXS Series - Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 3/4 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting
Image of FXS-GFI-2120 FXS Series - Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 3/4 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting
*Representative image
Image of FXS-GFI-2120 FXS Series - Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 3/4 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

FXS Series - Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 3/4 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

Brand: Killark

Catalog ID: FXS-GFI-2120

FXS Series - Aluminum Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 3/4 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

Push buttons

Actuator

Gound Fault Interupter

Application

FXS ground fault interrupters are designed to interrupt a circuit when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.

Back Box Type

FXB

Catalog Number

FXS-GFI-2120

Color

Gray

EU RoHS Indicator

Product Family

Controls

Series

FXS-GFI Series

Type

Aluminum Factory Sealed Ground Fault Interrupter

UPC

783936198392

Dimensions

Depth

5-1/8 in

Gross Weight with Packaging

5

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Operational

Action

Push buttons

Actuator

Gound Fault Interupter

Configuration

Back Box Type

FXB