
Brand: Killark
Catalog ID: FXSD02
FXSD Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Covers are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisi
Application
Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.
Catalog Number
FXSD02
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSD Series
Type
Aluminum Manual Motor Starting Switch With Overload Protection Cover Assembly
UPC
783936198286
Dimensions
6.625 in x 6 in x 4.875 in
Gross Weight with Packaging
3.06
Height
4.875 in
Length
6.625 in
Width
6 in
Frequency Rating
50/60 Hz
Voltage Rating
230 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379
Horsepower - Maximum
1