Brand: Killark
Catalog ID: FXSD21
Application
Catalog Number
FXSD21
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSD
Type
Aluminum Manual Motor Starting Switch With Overload Protection
UPC
783936197319
Dimensions
3.688 in x 5.344 in x 6.813 in
Gross Weight with Packaging
4.4
Height
6.813 in
Length
3.688 in
Width
5.344 in
Frequency Rating
60 Hz
Voltage Rating
230 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379