Brand: Killark
Catalog ID: FXSD42
FXSD Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Pro
Application
Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.
Catalog Number
FXSD42
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSD
Type
Aluminum Manual Motor Starting Switch With Overload Protection
UPC
783936197364
Gross Weight with Packaging
4.4
Frequency Rating
60 Hz
Voltage Rating
230 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379
Horsepower - Maximum