
Brand: Killark
Catalog ID: FXSX22
FXSX Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Pro
Application
Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used. FXSX Series (without overload protection) is ideally suited for across-the-line applications where a positive disconnect means is requ
Catalog Number
FXSX22
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
3
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSX Series
Type
Aluminum Manual Motor Starting Switch Without Overload Protection
UPC
783936198033
Gross Weight with Packaging
4.4
Frequency Rating
60 Hz
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379
Horsepower - Maximum
3