Brand: Killark
Catalog ID: FXSX23
Application
Catalog Number
FXSX23
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
5
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSX
Type
Aluminum Manual Motor Starting Switch Without Overload Protection
UPC
783936198040
Gross Weight with Packaging
4.4
Frequency Rating
60 Hz
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379