FZ8647 - FZ Fittings, Standard and Hostile Locations, Square Toggle Handle
Image of FZ8647 FZ8647 - FZ Fittings, Standard and Hostile Locations, Square Toggle Handle

FZ8647 - FZ Fittings, Standard and Hostile Locations, Square Toggle Handle

Brand: Killark

Catalog ID: FZ8647

FZ Series Fittings - Device Box Accessories - Standard And Hostile Locations - Square Toggle Handle

Copper-free aluminum. Gaskets included. Lock "ON" or "OFF" provision standard. Stainless steel screws. Mounts on all FS, FD, FSQ, and FDQ Series boxes (single opening).

General

Application

Suitable for NEMA 3 locations. Areas where dust or dirt are a problem. With standard toggle switches or maual motor starters.

Catalog Number

FZ8647

Color

Gray

Cover Type

Square Toggle Switch

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box Cover With Gasket

UPC

783936200293

Dimensions

Dimensions

5 in x 3 in x 3 in

Gross Weight with Packaging

0.47

Height

3 in

Length

5 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5